- Configured Total
- C$27,676.00
F6400HD+SY7-120MFT
Butterfly Valve (BFV), DN 16" [400], 2-way, ANSI Class Consistent with 125, Cv 16388
Configurable
Valve Actuator, Non fail-safe, AC 120 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
- List Price
- C$27,676.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- Consistent with 125
- Pattern
- 2-way
- Cv
- 16388
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class Consistent with 125, 232 psi CWP
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Flange
- Valve Size
- 16" [400]
Actuator specifications
- Voltage AC/DC
- AC 120 V
- Power Consumption For Wire Sizing
- 240 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
- MFT/Programmable
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories
Electrical accessory
EXT-NSV-B05-120
Battery backup system, for SY7...12 series actuator
List Price: C$19,945.00
Your Price: ...
HOA-120VMFT
Local electric disconnect for SY4...12 series actuator, AC 120 V, MFT
List Price: C$2,032.00
Your Price: ...
Tools
ZK4-GEN
Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection
List Price: C$264.00
Your Price: ...
ZTH US
Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices