3. Butterfly Valves

F665HD+HND01



Learn More
Back to product category
F665HD+HND01

F665HD+HND01

Butterfly Valve (BFV), DN 2 1/2" [65], 2-way, ANSI Class Consistent with 125, Cv 196 

Actuator supplied separately

List Price
C$530.00
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
C$530.00
Add to Project List
Reset
Details

Specifications

ANSI Class
Consistent with 125
Pattern
2-way
Cv
196 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Flange
Valve Size
2.5" [65]