3. Pressure Independent Control Valves

Z2050QPT-F+CQKXUP



Learn More
Back to product category
Z2050QPT-F+CQKXUP

Z2050QPT-F+CQKXUP

ZoneTight™ (PIQCV), DN 1/2" [15], 2-way, GPM 4.3
Configurable
Valve Actuator, Electronic fail-safe, AC 100...240 V, or, On/Off
Actuator fitted

List Price
C$1,013.00
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
  • Product Videos
Options
Configured Total
C$1,013.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Flow
4.3
Fluid
Chilled or hot water, up to 60% glycol
Differential pressure
5...50 psi
Body Pressure Rating
360 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
3 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
7 VA
Control Type
On/Off
Protection category
IP40
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
Product Videos

Introduction to the PIQCV, Pressure Independent Zone Valve

Play Now Share via Email

The ZoneTight Difference

Play Now Share via Email

Belimo - Pressure Independent Zone Valve PIQCV

Play Now Share via Email