Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical Connection
- Cable
- Measured Values
-
- Flow
- Temperature
- Output Signal
-
- BACnet
- Modbus
- MP-Bus
- 0...10 V
- Full Scale
- 10.6 l/s
- Communication
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- Output Voltage [Range]
- 1 x 0...10 V, 0.5...10 V, 2...10 V or user defined
- Output signal active note
-
- DC 0...10 V (factory setting), selectable via NFC
- min. resistance 10 kΩ
- Fluid
- Water, water with glycol up to max. 60% vol.
- Valve Size
- 65 mm
- Valve Size
- 2 1/2 inch