• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. Actuators
  3. Non Fail-Safe Actuators

AMB24-IP



Learn More
Back to product category
AMB24-IP

AMB24-IP

Damper Actuator, 180 in-lb [20 Nm], Non fail-safe, AC/DC 24 V, Modulating, Communicative, Hybrid, Cloud, Cloud, BACnet/IP, Modbus TCP

List Price
C$1,449.00
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
6 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
8 VA
Connection Supply Control
Cable 3 ft. [1 m], 6x 0.5 mm², Plenum
Torque
180 in-lb [20 Nm]
Control Type
  • BACnet/IP
  • Modbus TCP
  • Cloud
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
External push button
Angle of Rotation
95°
Running Time (Motor)
150 s / 90°
Running Time range (Motor)
70...220 s
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
-22...122°F [-30...50°C]
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download

System integration

Current documents
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
AH-25

AH-25

Actuator arm for standard shaft clamp (one-sided)

List Price: C$80.00
Your Price: ...
Add to Project List
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

List Price: C$148.00
Your Price: ...
Add to Project List
K-AM25

K-AM25

Clamp NM/AM 1/2", 3/4", 1"

List Price: C$57.00
Your Price: ...
Add to Project List
K-SA

K-SA

Shaft clamp reversible for SM..A, NKQ..A, NMQ..A, clamping range ø10...20 mm

List Price: C$74.00
Your Price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List Price: C$49.00
Your Price: ...
Add to Project List
KG6

KG6

Ball joint suitable for damper crank arm KH8

List Price: C$30.00
Your Price: ...
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List Price: C$38.00
Your Price: ...
Add to Project List
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm

List Price: C$121.00
Your Price: ...
Add to Project List
KH12

KH12

Damper crank arm Slot width 8.2 mm, for ø1.05"

List Price: C$68.00
Your Price: ...
Add to Project List
KH6

KH6

Damper crank arm, Slot width 6.2 mm

List Price: C$54.00
Your Price: ...
Add to Project List
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

List Price: C$54.00
Your Price: ...
Add to Project List
SH10

SH10

Push rod for KG10A ball joint (36” L, 3/8” diameter).

List Price: C$85.00
Your Price: ...
Add to Project List
SH8

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

List Price: C$67.00
Your Price: ...
Add to Project List
TF-P

TF-P

Anti-rotation bracket TF/NKQ/AM/NM/LM.

List Price: C$21.00
Your Price: ...
Add to Project List
TOOL-06

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Belimo representative for ordering.
Z-SMA

Z-SMA

Baseplate extension for SM..A to SM../AM../SMD24R

List Price: C$47.00
Your Price: ...
Add to Project List
ZG-100

ZG-100

Mounting bracket for AF..

List Price: C$209.00
Your Price: ...
Add to Project List
ZG-101

ZG-101

Mounting bracket
for AF / NF

List Price: C$209.00
Your Price: ...
Add to Project List
ZG-109

ZG-109

Mounting bracket

List Price: C$303.00
Your Price: ...
Add to Project List
ZG-110

ZG-110

Linkage kit

List Price: C$365.00
Your Price: ...
Add to Project List
ZG-112

ZG-112

LF right angle bracket 4-1/2x5-1/2x2-1/2" (HxWxD).

List Price: C$86.00
Your Price: ...
Add to Project List
ZG-DC1

ZG-DC1

Damper clip for damper blade, 3.5” width.

List Price: C$98.00
Your Price: ...
Add to Project List
ZG-DC2

ZG-DC2

Damper clip for damper blade, 6” width.

List Price: C$112.00
Your Price: ...
Add to Project List
ZG-JSA-1

ZG-JSA-1

1" diameter jackshaft adaptor (11" L).

List Price: C$491.00
Your Price: ...
Add to Project List
ZG-JSA-2

ZG-JSA-2

1-5/16" diameter jackshaft adaptor (12" L).

List Price: C$1,084.00
Your Price: ...
Add to Project List
ZG-JSA-3

ZG-JSA-3

1.05" diameter jackshaft adaptor (12" L).

List Price: C$910.00
Your Price: ...
Add to Project List
ZG-JSL

ZG-JSL

Linkage kit, Jackshaft RetroFIT+ Linkage with Belimo Rotary Actuators

List Price: C$597.00
Your Price: ...
Add to Project List
ZG-NMA

ZG-NMA

Mounting kit for linkage operation for flat installation

List Price: C$155.00
Your Price: ...
Add to Project List
ZG-R01

ZG-R01

Resistor, to convert a 4...20 mA signal into a 2...10 V control signal

List Price: C$54.00
Your Price: ...
Add to Project List
ZG-SGF

ZG-SGF

Mounting plate for SGF.

List Price: C$63.00
Your Price: ...
Add to Project List
ZG-X40

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

List Price: C$228.00
Your Price: ...
Add to Project List
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

List Price: C$385.00
Your Price: ...
Add to Project List
ZS-101

ZS-101

Baseplate, for ZS-100

List Price: C$86.00
Your Price: ...
Add to Project List
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

List Price: C$428.00
Your Price: ...
Add to Project List
ZS-260

ZS-260

Explosion proof housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators

List Price: C$6,375.00
Your Price: ...
Add to Project List
ZS-300

ZS-300

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

List Price: C$5,255.00
Your Price: ...
Add to Project List
ZS-300-5

ZS-300-5

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

List Price: C$6,359.00
Your Price: ...
Add to Project List
ZS-300-C1

ZS-300-C1

Shaft extension, 1/2", for ZS-300

List Price: C$801.00
Your Price: ...
Add to Project List
ZS-300-C2

ZS-300-C2

Shaft extension, 3/4", for ZS-300

List Price: C$802.00
Your Price: ...
Add to Project List
ZS-300-C3

ZS-300-C3

Shaft extension, 1", for ZS-300

List Price: C$1,169.00
Your Price: ...
Add to Project List
ZS-T

ZS-T

Terminal-strip cover for NEMA 2 rating (-T models).

List Price: C$57.00
Your Price: ...
Add to Project List

Electrical accessory

P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: C$350.00
Your Price: ...
Add to Project List
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: C$350.00
Your Price: ...
Add to Project List
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: C$350.00
Your Price: ...
Add to Project List
P15000A-F GR

P15000A-F GR

Feedback potentiometer 15 kΩ gray

List Price: C$793.00
Your Price: ...
Add to Project List
S1A

S1A

Auxiliary switch 1x SPDT add-on

List Price: C$212.00
Your Price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List Price: C$317.00
Your Price: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List Price: C$380.00
Your Price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List Price: C$333.00
Your Price: ...
Add to Project List
TF-CC US

TF-CC US

Cable conduit connector, 1/2"

List Price: C$38.00
Your Price: ...
Add to Project List

Tools

PS-100

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

List Price: C$3,488.00
Your Price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List Price: C$264.00
Your Price: ...
Add to Project List
ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

List Price: C$264.00
Your Price: ...
Add to Project List
ZTH US

ZTH US

Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

List Price: C$1,725.00
Your Price: ...
Add to Project List

Sensors accessory

P475

P475

Auxiliary switch, for 1/2" diameter shafts mount

List Price: C$420.00
Your Price: ...
Add to Project List
P475-1

P475-1

Auxiliary switch, for 1" diameter shafts mount

List Price: C$450.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved