B210B



Learn More
Back to product category
B210B

B210B

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 1.2 

List Price
C$155.00
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
1.2 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Chrome plated brass