B213B



Learn More
Back to product category
B213B

B213B

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 4.7 

List Price
C$173.00
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
4.7 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Chrome plated brass