B215B



Learn More
Back to product category
B215B

B215B

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 10 

List Price
C$194.00
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
10 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Chrome plated brass