B219B



Learn More
Back to product category
B219B

B219B

Characterized Control Valve (CCV), DN 3/4" [20], 2-way, Cv 10 

List Price
C$295.00
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
10 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.75" [20]