B225HT1160



Learn More
Back to product category
B225HT1160

B225HT1160

Characterized Control Valve (HTCCV), DN 1" [25], 2-way, Cv 11.6 

List Price
C$575.00
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
11.6 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1" [25]