B261



Learn More
Back to product category
B261

B261

Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, Cv 60 

List Price
C$1,679.00
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
60 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2.5" [65]