B278



Learn More
Back to product category
B278

B278

Characterized Control Valve (CCV), DN 3" [80], 2-way, Cv 130 

List Price
C$2,292.00
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
130 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
3" [80]