B316B



Learn More
Back to product category
B316B

B316B

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 16 

List Price
C$264.00
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
16 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
End Fitting
Internal thread
Trim
Chrome plated brass