B329



Learn More
Back to product category
B329

B329

Characterized Control Valve (CCV), DN 1 1/4" [32], 3-way, Cv 10 

List Price
C$658.00
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
10 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.25" [32]