B331



Learn More
Back to product category
B331

B331

Characterized Control Valve (CCV), DN 1 1/4" [32], 3-way, Cv 25 

List Price
C$796.00
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
25 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.25" [32]