B338



Learn More
Back to product category
B338

B338

Characterized Control Valve (CCV), DN 1 1/2" [40], 3-way, Cv 19 

List Price
C$800.00
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
19 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.5" [40]