• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. Damper Actuators
  3. Fail-Safe Actuators

LFC24-3 US



Learn More
Back to product category
LFC24-3 US

LFC24-3 US

Damper Actuator, 35 in-lb [4 Nm], Spring return, AC/DC 24 V, On/Off, Floating point

List Price
C$780.00
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
2.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
5 VA
Torque
35 in-lb [4 Nm]
Control Type
Floating/3-point
Direction Of Motion Motor
selectable with switch 0/1
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Angle of Rotation
95°
Running Time (Motor)
90 s / 90°
Running Time (Fail-safe)
<25 s
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

List Price: C$128.00
Your Price: ...
Add to Project List
IND-LF

IND-LF

End stop indicator

List Price: C$31.00
Your Price: ...
Add to Project List
K6 US

K6 US

Standard LF clamp (3/8" to 1/2").

List Price: C$54.00
Your Price: ...
Add to Project List
K6-1

K6-1

Shaft clamp reversible, clamping range ø16...20 mm

List Price: C$47.00
Your Price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List Price: C$49.00
Your Price: ...
Add to Project List
KG6

KG6

Ball joint suitable for damper crank arm KH8

List Price: C$30.00
Your Price: ...
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List Price: C$38.00
Your Price: ...
Add to Project List
KH-LF

KH-LF

Actuator arm, clamping range ø8...16 mm, Slot width 8.2 mm

List Price: C$67.00
Your Price: ...
Add to Project List
KH-LFV

KH-LFV

V-bolt Kit for KH-LF.

List Price: C$31.00
Your Price: ...
Add to Project List
KH12

KH12

Damper crank arm Slot width 8.2 mm, for ø1.05"

List Price: C$68.00
Your Price: ...
Add to Project List
KH6

KH6

Damper crank arm, Slot width 6.2 mm

List Price: C$54.00
Your Price: ...
Add to Project List
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

List Price: C$54.00
Your Price: ...
Add to Project List
LF-P

LF-P

Anti-rotation bracket LF.

List Price: C$26.00
Your Price: ...
Add to Project List
SH10

SH10

Push rod for KG10A ball joint (36” L, 3/8” diameter).

List Price: C$85.00
Your Price: ...
Add to Project List
SH8

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

List Price: C$67.00
Your Price: ...
Add to Project List
TOOL-06

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Belimo representative for ordering.
ZDB-LF

ZDB-LF

Angle of rotation limiter, with end stop

List Price: C$31.00
Your Price: ...
Add to Project List
ZF8-LF

ZF8-LF

Form fit adapter, 8x8 mm, for LF..

List Price: C$32.00
Your Price: ...
Add to Project List
ZG-109

ZG-109

Mounting bracket

List Price: C$303.00
Your Price: ...
Add to Project List
ZG-110

ZG-110

Linkage kit

List Price: C$365.00
Your Price: ...
Add to Project List
ZG-112

ZG-112

LF right angle bracket 4-1/2x5-1/2x2-1/2" (HxWxD).

List Price: C$86.00
Your Price: ...
Add to Project List
ZG-DC1

ZG-DC1

Damper clip for damper blade, 3.5” width.

List Price: C$98.00
Your Price: ...
Add to Project List
ZG-DC2

ZG-DC2

Damper clip for damper blade, 6” width.

List Price: C$112.00
Your Price: ...
Add to Project List
ZG-JSL

ZG-JSL

Linkage kit, Jackshaft RetroFIT+ Linkage with Belimo Rotary Actuators

List Price: C$597.00
Your Price: ...
Add to Project List
ZG-LF112

ZG-LF112

LF crankarm adaptor kit (includes ZG-112).

List Price: C$137.00
Your Price: ...
Add to Project List
ZG-LF2

ZG-LF2

LF crankarm adaptor kit (T bracket included).

List Price: C$160.00
Your Price: ...
Add to Project List
ZG-LMSA-1

ZG-LMSA-1

Shaft extension for 3/8" diameter shafts (4" L).

List Price: C$155.00
Your Price: ...
Add to Project List
ZG-LMSA-1/2-5

ZG-LMSA-1/2-5

Shaft extension for 1/2" diameter shafts (5" L).

List Price: C$177.00
Your Price: ...
Add to Project List
ZG-X40

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

List Price: C$228.00
Your Price: ...
Add to Project List
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

List Price: C$385.00
Your Price: ...
Add to Project List
ZS-101

ZS-101

Baseplate, for ZS-100

List Price: C$86.00
Your Price: ...
Add to Project List
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

List Price: C$428.00
Your Price: ...
Add to Project List
ZS-260

ZS-260

Explosion proof housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators

List Price: C$6,375.00
Your Price: ...
Add to Project List
ZS-300

ZS-300

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

List Price: C$5,255.00
Your Price: ...
Add to Project List
ZS-300-5

ZS-300-5

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

List Price: C$6,359.00
Your Price: ...
Add to Project List
ZS-300-C1

ZS-300-C1

Shaft extension, 1/2", for ZS-300

List Price: C$801.00
Your Price: ...
Add to Project List
ZS-300-C2

ZS-300-C2

Shaft extension, 3/4", for ZS-300

List Price: C$802.00
Your Price: ...
Add to Project List
ZS-300-C3

ZS-300-C3

Shaft extension, 1", for ZS-300

List Price: C$1,169.00
Your Price: ...
Add to Project List

Tools

PS-100

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

List Price: C$3,488.00
Your Price: ...
Add to Project List

Sensors accessory

P475

P475

Auxiliary switch, for 1/2" diameter shafts mount

List Price: C$420.00
Your Price: ...
Add to Project List
P475-1

P475-1

Auxiliary switch, for 1" diameter shafts mount

List Price: C$450.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved