• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  3. Pressure Independent Control Valves

Z2050QPTPF-D



Learn More
Back to product category
Z2050QPTPF-D

Z2050QPTPF-D

ZoneTight™ (PIQCV), DN 1/2" [15], 2-way, V'nom 2 GPM

List Price
C$698.00
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
Flow
2
Fluid
Chilled or hot water, up to 60% glycol
Differential pressure
∆p 5...50 psi
Body Pressure Rating
250 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Press fit
Trim
Stainless steel
Valve Size
0.5" [15]
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
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved