HR24-SR
Rotary actuator for ball valves, 10 Nm, AC/DC 24 V, 2...10 V, 140 s, IP40
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
- AC/DC 24 V
- Power consumption (running)
- 1.5 W
- Power Consumption For Wire Sizing
- 2.5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 10 Nm
- Control type
- DC 2...10 V
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Running time (motor)
- 140 s / 90°
- Protection category
- IP40
- Ambient Temperature
- 0...50°C [32...122°F]