SN2-C7/300
Auxiliary switch 2x SPDT cable length 3 m
A ZSN-B or ZSN-BF bracket is required for mounting
- List price
- CHF 152.00
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
- Accessories
- Details
Downloads
Accessories
Details
Specifications
- Auxiliary switches
- 2x SPDT
- Connection Auxilary Switch
- Cable 3 m, 6x 0.75 mm² halogen-free
- Protection category
- IP54
- Ambient Temperature
- -30...50°C [-22...122°F]