EF24A-MF
Rotary actuator fail-safe, 30 Nm, AC/DC 24 V, MFT, 2...10 V, 150 s (60...150 s), IP54
Actuator exclusively for piggy-back applications
Use the ..24A-MP version for other applications
- List price
- CHF 1’272.00
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
KH10
Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm
Z-ARS230
Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.
ZG-EFB
Mounting kit for linkage operation for flat and side installation
Electrical accessory
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
ZTH EU
Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 9.5 W
- Power consumption (holding)
- 4.5 W
- Power Consumption For Wire Sizing
- 16 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm², halogen-free
- Torque
- 30 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch L/R
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Manual override
- By means of hand crank and locking switch
- Angle of rotation
- 95°
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 60...150 s
- Running time (fail-safe)
- <20 s
- Mechanical interface
- Universal shaft clamp 12...26.7 mm
- Protection category
- IP54
- Ambient Temperature
- -30...50°C [-22...122°F]