- Products (1274)
- Discontinued Products (0)
- Documentation (0)
- General information (0)
H7150N
Globe valve, 3-way, DN 150, Flange, PN 16, ps 1600 kPa, Kvs 320 m³/h, Fluid temperature -10...120°C [14...248°F]
H7150S
Globe valve, 3-way, DN 150, Flange, PN 16, ps 1600 kPa, Kvs 320 m³/h, Fluid temperature 5...150°C [41...302°F]
H715N
Globe valve, 3-way, DN 15, Flange, PN 16, ps 1600 kPa, Kvs 4 m³/h, Fluid temperature -10...120°C [14...248°F]
H715R
Globe valve, 3-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 4 m³/h, Fluid temperature -10...120°C [14...248°F]
H715S
Globe valve, 3-way, DN 15, Flange, PN 16, ps 1600 kPa, Kvs 4 m³/h, Fluid temperature 5...150°C [41...302°F]
H7200W630-S7
Globe valve, 3-way, DN 200, Flange, PN 16, ps 1600 kPa, Kvs 630 m³/h, Fluid temperature -10...120°C [14...248°F]
H720N
Globe valve, 3-way, DN 20, Flange, PN 16, ps 1600 kPa, Kvs 6.3 m³/h, Fluid temperature -10...120°C [14...248°F]
H720R
Globe valve, 3-way, DN 20, Flange, PN 6, ps 600 kPa, Kvs 6.3 m³/h, Fluid temperature -10...120°C [14...248°F]
H720S
Globe valve, 3-way, DN 20, Flange, PN 16, ps 1600 kPa, Kvs 6.3 m³/h, Fluid temperature 5...150°C [41...302°F]
H7250W1000-S7
Globe valve, 3-way, DN 250, Flange, PN 16, ps 1600 kPa, Kvs 1000 m³/h, Fluid temperature -10...120°C [14...248°F]
H725N
Globe valve, 3-way, DN 25, Flange, PN 16, ps 1600 kPa, Kvs 10 m³/h, Fluid temperature -10...120°C [14...248°F]
H725R
Globe valve, 3-way, DN 25, Flange, PN 6, ps 600 kPa, Kvs 10 m³/h, Fluid temperature -10...120°C [14...248°F]
H725S
Globe valve, 3-way, DN 25, Flange, PN 16, ps 1600 kPa, Kvs 10 m³/h, Fluid temperature 5...150°C [41...302°F]
H732N
Globe valve, 3-way, DN 32, Flange, PN 16, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
H732R
Globe valve, 3-way, DN 32, Flange, PN 6, ps 600 kPa, Kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
H732S
Globe valve, 3-way, DN 32, Flange, PN 16, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature 5...150°C [41...302°F]
H740N
Globe valve, 3-way, DN 40, Flange, PN 16, ps 1600 kPa, Kvs 25 m³/h, Fluid temperature -10...120°C [14...248°F]
H740R
Globe valve, 3-way, DN 40, Flange, PN 6, ps 600 kPa, Kvs 25 m³/h, Fluid temperature -10...120°C [14...248°F]
H740S
Globe valve, 3-way, DN 40, Flange, PN 16, ps 1600 kPa, Kvs 25 m³/h, Fluid temperature 5...150°C [41...302°F]
H750N
Globe valve, 3-way, DN 50, Flange, PN 16, ps 1600 kPa, Kvs 40 m³/h, Fluid temperature -10...120°C [14...248°F]
Design data: Design data