22WP-136
Pressure sensor liquids, 0...10 bar, 0...150 psi, active, 4...20 mA
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22WP-A02
Reduction adapter, G 1/4" (internal thread) to G 1/2" (external thread)
Electrical accessory
EXT-MR-249184
Connecting cable, 1.5 m, for 22WP-.. / 22WDP-..
EXT-MR-249185
Connecting cable, 5 m, for 22WP-.. / 22WDP-..
Product videos
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- DC 24 V
- Electrical connection
- Connector plug
- Measured values
- Relative pressure
- Output signal
- 4...20 mA
- Measuring range pressure
- 0...10 bar
- Measuring range pressure
- 0...150 psi
- Output Current [Range]
- 1x 4...20 mA, max. resistance 500 Ω