22WDP-134
Differential pressure sensor Water, 0...4 bar, 0…58 psi, active, 4...20 mA
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
A-22WP-A04
Pipe connector, Brass, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.
A-22WP-A06
Pipe connector, Stainless steel, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.
A-22WP-A08
Pipe connector, Brass, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.
A-22WP-A10
Pipe connector, Stainless steel, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.
A-22WP-A11
Mounting bracket for 22WDP-.., Metal
Electrical accessory
EXT-MR-249184
Connecting cable, 1.5 m, for 22WP-.. / 22WDP-..
EXT-MR-249185
Connecting cable, 5 m, for 22WP-.. / 22WDP-..
Installation water differential pressure sensor 22WDP vs. 22PDP
Installation example of the water differential pressure sensor 22WDP in direct comparison with the 22PDP.
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Specifications
- Voltage AC/DC
- DC 24 V
- Electrical connection
- Connector plug
- Measured values
- Differential pressure
- Output signal
- 4...20 mA
- Measuring range pressure
- 0...4 bar
- Measuring range pressure
- 0...58 psi
- Output Current [Range]
- 1x 4...20 mA, max. resistance 900 Ω