B6400S-186-250+GKRX24-3 N4



Learn More
Back to product category
B6400S-186-250+GKRX24-3 N4

B6400S-186-250+GKRX24-3 N4

Characterized Control Valve (CCV), DN 4" [100], 2-way, ANSI Class 250, Cv 186 
Valve Actuator, Electronic fail-safe, AC 24 V, On/Off, Floating point, NEMA 4X
Actuator fitted

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.

List Price
$7,836.00
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
$7,836.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
250
Pattern
2-way
Cv
186 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 250, raised-face
Flow characteristic {Tools}
Equal percentage
End Fitting
Flange
Trim
Stainless steel
Valve Size
4" [100]

Actuator specifications

Voltage AC/DC
AC 24 V
Power Consumption (Running)
12 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
21 VA
Control Type
Floating/3-point
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X