- Configured Total
- $3,458.00
F750HD+AFX24-MFT-S-X1
Butterfly Valve (BFV), DN 2" [50], 3-way, ANSI Class Consistent with 125, Cv 115
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
- List Price
- $3,458.00
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
- ANSI Class
- Consistent with 125
- Pattern
- 3-way
- Cv
- 115
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class Consistent with 125, 232 psi CWP
- Flow characteristic {Tools}
- Linear
- End Fitting
- Flange
- Valve Size
- 2" [50]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 7.5 W
- Power Consumption (Holding)
- 3 W
- Power Consumption For Wire Sizing
- 10 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
- MFT/Programmable
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
Your Price: ...