2. Damper Actuators
  3. Linear Actuators

AHB24-3-200



Learn More
Back to product category
AHB24-3-200

AHB24-3-200

Damper Actuator, 450 N [100 lbf], Non fail-safe, AC/DC 24 V, On/Off, Floating point

List Price
$859.00
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
2 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
4.5 VA
Force
450 N [100 lbf]
Control Type
Floating/3-point
Direction Of Motion Motor
reversible with switch
Manual Override
External push button
Stroke
8" [200 mm]
Running Time (Motor)
150 s / 100 mm
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
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
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List Price: $41.00
Your Price: ...
Add to Project List
KG6

KG6

Ball joint suitable for damper crank arm KH8

List Price: $24.00
Your Price: ...
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List Price: $31.00
Your Price: ...
Add to Project List
SH8

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

List Price: $53.00
Your Price: ...
Add to Project List
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

List Price: $72.00
Your Price: ...
Add to Project List
Z-KSC

Z-KSC

3/8”-16 shaft clevis for AHK/AH.

List Price: $92.00
Your Price: ...
Add to Project List
ZG-119

ZG-119

Bracket for AHK/AH/LH linear actuators.

List Price: $106.00
Your Price: ...
Add to Project List
ZG-X40

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

List Price: $183.00
Your Price: ...
Add to Project List
ZS-T

ZS-T

Terminal-strip cover for NEMA 2 rating (-T models).

List Price: $45.00
Your Price: ...
Add to Project List

Electrical accessory

TF-CC US

TF-CC US

Cable conduit connector, 1/2"

List Price: $31.00
Your Price: ...
Add to Project List

Tools

PS-100

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

List Price: $2,797.00