2. Damper Actuators
  3. Linear Actuators

CHB24-3-T-100.1



Learn More
Back to product category
CHB24-3-T-100.1

CHB24-3-T-100.1

Damper Actuator, 125 N [30 lbf], Non fail-safe, AC/DC 24 V, On/Off, Floating point, Terminals
Multipack 20 pcs.

List Price
$8,980.00
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
0.5 W
Power Consumption (Holding)
0.2 W
Power Consumption For Wire Sizing
1 VA
Force
125 N [30 lbf]
Control Type
  • On/Off
  • Floating/3-point
Manual Override
Disengage with magnet
Stroke
4" [100 mm]
Running Time (Motor)
380 s / 100 mm
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
-22...122°F [-30...50°C]
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
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List Price: $41.00
Your Price: ...
Add to Project List
KG6

KG6

Ball joint suitable for damper crank arm KH8

List Price: $24.00
Your Price: ...
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List Price: $31.00
Your Price: ...
Add to Project List
SH8

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

List Price: $53.00
Your Price: ...
Add to Project List
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

List Price: $72.00
Your Price: ...
Add to Project List
Z-KSC

Z-KSC

3/8”-16 shaft clevis for AHK/AH.

List Price: $92.00
Your Price: ...
Add to Project List
ZG-X40

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

List Price: $183.00
Your Price: ...
Add to Project List

Tools

PS-100

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

List Price: $2,797.00