Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
    Español
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
  • EN ES
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
    Sensors/Meters
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
    Training

    • Schedule Onsite Training
    • Online and Classroom Training
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
    • 1 800-543-9038
      Available 8:30 am to 8:00 pm EST
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
  2. Actuators
  3. Fail-Safe Actuators

TFB24-SR



Learn More
Back to product category
TFB24-SR

TFB24-SR

Damper Actuator, 22 in-lb [2.5 Nm], Spring return, AC/DC 24 V, Modulating, 2...10 V

List Price
$675.00
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
2 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA
Torque
22 in-lb [2.5 Nm]
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Angle of Rotation
95°
Running Time (Motor)
95 s /
Running Time (Fail-safe)
<25 s
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

List Price: $103.00
Your Price: ...
Add to Project List
IND-TF

IND-TF

Position indicator
for TFB(X)

List Price: $25.00
Your Price: ...
Add to Project List
K8 US

K8 US

Standard TFB(X) clamp (1/4" to 1/2").

List Price: $37.00
Your Price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List Price: $41.00
Your Price: ...
Add to Project List
KG6

KG6

Ball joint suitable for damper crank arm KH8

List Price: $24.00
Your Price: ...
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List Price: $31.00
Your Price: ...
Add to Project List
KH-TF US

KH-TF US

TFB(X) crankarm with 5/16" slot.

List Price: $64.00
Your Price: ...
Add to Project List
KH-TF-1 US

KH-TF-1 US

TFB(X) crankarm with 1/4" slot.

List Price: $64.00
Your Price: ...
Add to Project List
KH12

KH12

Damper crank arm Slot width 8.2 mm, for ø1.05"

List Price: $55.00
Your Price: ...
Add to Project List
KH6

KH6

Damper crank arm, Slot width 6.2 mm

List Price: $43.00
Your Price: ...
Add to Project List
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

List Price: $43.00
Your Price: ...
Add to Project List
SB-TF

SB-TF

Screw fastening kit

List Price: $68.00
Your Price: ...
Add to Project List
SH10

SH10

Push rod for KG10A ball joint (36” L, 3/8” diameter).

List Price: $68.00
Your Price: ...
Add to Project List
SH8

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

List Price: $53.00
Your Price: ...
Add to Project List
TF-P

TF-P

Anti-rotation bracket TF/NKQ/AM/NM/LM.

List Price: $16.00
Your Price: ...
Add to Project List
TOOL-06

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Belimo representative for ordering.
ZDB-TF

ZDB-TF

Angle of rotation limiter, with end stop

List Price: $25.00
Your Price: ...
Add to Project List
ZG-113

ZG-113

Mounting bracket
for TFB(X)

List Price: $70.00
Your Price: ...
Add to Project List
ZG-DC1

ZG-DC1

Damper clip for damper blade, 3.5” width.

List Price: $79.00
Your Price: ...
Add to Project List
ZG-DC2

ZG-DC2

Damper clip for damper blade, 6” width.

List Price: $90.00
Your Price: ...
Add to Project List
ZG-LMSA-1

ZG-LMSA-1

Shaft extension for 3/8" diameter shafts (4" L).

List Price: $124.00
Your Price: ...
Add to Project List
ZG-LMSA-1/2-5

ZG-LMSA-1/2-5

Shaft extension for 1/2" diameter shafts (5" L).

List Price: $141.00
Your Price: ...
Add to Project List
ZG-R01

ZG-R01

Resistor, to convert a 4...20 mA signal into a 2...10 V control signal

List Price: $43.00
Your Price: ...
Add to Project List
ZG-R02

ZG-R02

Resistor kit, 50% voltage divider

List Price: $64.00
Your Price: ...
Add to Project List
ZG-TF112

ZG-TF112

TFB(X) crankarm adaptor kit (includes ZG-113).

List Price: $114.00
Your Price: ...
Add to Project List
ZG-TF2

ZG-TF2

TFB(X) crankarm adaptor kit (T bracket included).

List Price: $97.00
Your Price: ...
Add to Project List
ZG-TF3

ZG-TF3

Mounting kit
for TFB(X)

List Price: $141.00
Your Price: ...
Add to Project List
ZG-X40

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

List Price: $183.00
Your Price: ...
Add to Project List
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

List Price: $309.00
Your Price: ...
Add to Project List
ZS-101

ZS-101

Baseplate, for ZS-100

List Price: $70.00
Your Price: ...
Add to Project List
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

List Price: $343.00
Your Price: ...
Add to Project List

Electrical accessory

IRM-100

IRM-100

DC Voltage Input Rescaling Module

List Price: $431.00
Your Price: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List Price: $304.00
Your Price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List Price: $266.00
Your Price: ...
Add to Project List
TF-CC US

TF-CC US

Cable conduit connector, 1/2"

List Price: $31.00
Your Price: ...
Add to Project List

Tools

PS-100

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

List Price: $2,797.00
Your Price: ...
Add to Project List

Sensors accessory

P475

P475

Auxiliary switch, for 1/2" diameter shafts mount

List Price: $337.00
Your Price: ...
Add to Project List
P475-1

P475-1

Auxiliary switch, for 1" diameter shafts mount

List Price: $361.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1-800-543-9038
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved