3. Cijevni osjetnici (voda)

22WDP-115



Learn more
Back to product category
22WDP-115

22WDP-115

Differential pressure sensor Water, 0...6 bar, 0…87 psi, active, 0...10 V

List price
562,00 €
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
A-22WP-A04

A-22WP-A04

Pipe connector, Brass, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.

List price: 55,70 €
Your price: ...
Add to Project List
A-22WP-A06

A-22WP-A06

Pipe connector, Stainless steel, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.

List price: 109,00 €
Your price: ...
Add to Project List
A-22WP-A08

A-22WP-A08

Pipe connector, Brass, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.

List price: 56,50 €
Your price: ...
Add to Project List
A-22WP-A10

A-22WP-A10

Pipe connector, Stainless steel, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.

List price: 128,00 €
Your price: ...
Add to Project List
A-22WP-A11

A-22WP-A11

Mounting bracket for 22WDP-.., Metal

List price: 21,20 €
Your price: ...
Add to Project List

Electrical accessory

EXT-MR-249184

EXT-MR-249184

Connecting cable, 1.5 m, for 22WP-.. / 22WDP-..

List price: 41,80 €
Your price: ...
Add to Project List
EXT-MR-249185

EXT-MR-249185

Connecting cable, 5 m, for 22WP-.. / 22WDP-..

List price: 51,90 €
Your price: ...
Add to Project List
Product videos

Installation water differential pressure sensor 22WDP vs. 22PDP

Play now Share via email

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Connector plug
Measured values
Differential pressure
Output signal
0...10 V
Measuring range pressure
0...6 bar
Measuring range pressure
0…87 psi
Output Voltage [Range]
1 x 0...10 V, min. resistance 2 kΩ