2. Osjetnici/mjerači
  3. Kanalski osjetnici (zrak)

22MT-148



Learn more
Back to product category
22MT-148

22MT-148

Average temperature sensor active, 4...20 mA, Probe length 15 m

Parts included: mounting plate, mounting kit with 6 mounting brackets

List price
613,00 €
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
A-22D-A08

A-22D-A08

Mounting kit, with 6 mounting brackets

List price: 15,30 €
Your price: ...
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 44,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
4...20 mA
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Probe length
15 m