2. RetroFIT+
  3. Pogoni dosjednih ventila

AVK24A-3-RE



Learn more
Back to product category
AVK24A-3-RE

AVK24A-3-RE

Globe valve actuator fail-safe (retrofit) NC/NO, 2000 N, AC 24 V, 3-point, 150 s, Stroke 32 mm, IP54, Terminals

For 3-point control, please observe the notes in the data sheet.

List price
1.846,00 €
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
ZRV-301

ZRV-301

Spacer ring for Sauter, stroke 50 mm

List price: 63,00 €
Your price: ...
Add to Project List
ZRV-302

ZRV-302

Spacer ring for Siebe, stroke 50 mm

List price: 61,30 €
Your price: ...
Add to Project List
ZRV-303

ZRV-303

Spacer ring for Johnson Control, stroke 50 mm

List price: 29,50 €
Your price: ...
Add to Project List
ZRV-304

ZRV-304

Washer Sauter for Sauter, stroke 50 mm

List price: 44,20 €
Your price: ...
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 152,00 €
Your price: ...
Add to Project List
Product videos

Belimo retrofit globe valve actuators. Suitable for your valves.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 24 V
Power consumption (running)
4.5 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
9 VA
Connection Supply Control
Terminals 4 mm² (cable ø4...10 mm)
Force
2000 N
Control type
3-point
Manual override
With push-button
Stroke
32 mm
Running time (motor)
150 s / 32 mm
Running time (fail-safe)
35 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2