3. Kanalski osjetnici (zrak)

22DTH-13Q



Learn more
Back to product category
22DTH-13Q

22DTH-13Q

Duct sensor Humidity / Temperature active, 4...20 mA, Probe length 270 mm, Probe diameter 19.5 mm

Parts included: mounting flange

List price
272,00 €
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
A-22D-A06

A-22D-A06

Replacement filter sensor probe tip, wire mesh, Stainless steel

List price: 9,60 €
Your price: ...
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 44,00 €
Your price: ...
Add to Project List
Product videos

How to install a 22DT.. sensor

Play now Share via email

Belimo Sensor Range

Play now Share via email

How-To: Installing duct IAQ sensors

Play now Share via email
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical connection
Terminals
Measured values
  • Temperature
  • Humidity
Output signal
4...20 mA
Measuring range humidity
0...100% RH
Output Current [Range]
2x 4...20 mA, max. resistance 500 Ω
Probe length
270 mm