3. Kanalski senzorji (zrak)

22MT-125



Learn more
Back to product category
22MT-125

22MT-125

Average Temperature Sensor active, 0...5 V, 0...10 V, Probe length 6 m

Parts included: mounting plate, mounting kit with 6 mounting brackets

List price
270,00 €
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
A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 41,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
  • 0...5 V
  • 0...10 V
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 5 kΩ
Output signal active note
Output 0...5/10 V with Jumper adjustable
Probe length
6 m