3. Cevni senzorji (voda)

22HT-12



Learn more
Back to product category
22HT-12

22HT-12

Contact temperature sensor active, 0...5 V, 0...10 V

Parts included: fixing strap

List price
111,00 €
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
A-22P-A44

A-22P-A44

Thermal contact fluid

List price: 2,80 €
Your price: ...
Add to Project List
A-22P-A49

A-22P-A49

Fixing strap, for pipes ø20...250 mm [0.8...9.8"]

List price: 7,40 €
Your price: ...
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 41,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email

How-To: Installing contact temperature sensors

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
  • 0...5 V
  • 0...10 V
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 5 kΩ
Output signal active note
Output 0...5/10 V with Jumper adjustable