2. RetroFIT+
  3. Pogoni sedežnih ventilov

EV24A-RE



Learn more
Back to product category
EV24A-RE

EV24A-RE

Globe valve actuator (retrofit), 2500 N, AC/DC 24 V, Open/close, 3-point, 188 s, Stroke 50 mm, IP54, Terminals

For 3-point control, please observe the notes in the data sheet.

List price
1.251,00 €
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
ZRV-301

ZRV-301

Spacer ring for Sauter, stroke 50 mm

List price: 58,80 €
Your price: ...
Add to Project List
ZRV-302

ZRV-302

Spacer ring for Siebe, stroke 50 mm

List price: 54,60 €
Your price: ...
Add to Project List
ZRV-303

ZRV-303

Spacer ring for Johnson Control, stroke 50 mm

List price: 27,50 €
Your price: ...
Add to Project List
ZRV-304

ZRV-304

Washer Sauter for Sauter, stroke 50 mm

List price: 39,40 €
Your price: ...
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 144,00 €
Your price: ...
Add to Project List
Product videos

Belimo retrofit globe valve actuators. Suitable for your valves.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
4.5 VA
Connection Supply Control
Terminals 4 mm² (cable ø4...10 mm)
Force
2500 N
Control type
  • Open/close
  • 3-point
Manual override
With push-button, can be locked
Stroke
50 mm
Running time (motor)
150 s / 40 mm (188 s / 50 mm)