3. Krogelni ventili

R540



Learn more
Back to product category
R540

R540

Changeover ball valve, 3-way, DN 40, External thread, G 2 1/4", PN 25, ps 1600 kPa, Kvs 32 m³/h, Fluid temperature -10...100°C [14...212°F]

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
516,00 €
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for R540
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    EXT-OC-ZR540

    EXT-OC-ZR540

    Insulation shell for valve R5.., DN 40
    only for non-condensing applications

    List price: 42,00 €
    Your price: ...
    Add to Project List
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    List price: 163,00 €
    Your price: ...
    Add to Project List
    ZR4540

    ZR4540

    Pipe connector for ball valve with external thread, DN 40, Rp 1 1/2", G 2 1/4"

    List price: 38,90 €
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    3-way
    kvs
    32 m³/h
    Fluid
    Water, potable water (on request), water with glycol up to max. 50% vol.
    Flow temperature
    -10...100°C [14...212°F]
    Flow temperature note
    • At a fluid temperature of -10...2°C, a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, max. 1% of the Kvs value
    Pipe connection
    External thread