X8022M.32A23



Learn more
Back to product category
X8022M.32A23

X8022M.32A23

Characterised control valve, 0.5...10 V, 15 s, 3 m, A3, IP40, 2-way, ODF 22-22 mm, Kvs 8 m³/h, Copper
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
0.5 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 3 m, 4x 0.34 mm²
Control type
DC 2...10 V
Protection category
IP40
Pattern
2-way
kvs
8 m³/h
Fluid
HFC, HFO, R290
Flow temperature
-20...70°C [-4...158°F]
Flow temperature note
mit ZCQ-E 70...120°C [158...248°F]
Differential pressure
∆pmax 3500 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A