X8042M.3B3A3



Learn more
Back to product category
X8042M.3B3A3

X8042M.3B3A3

Expansion valve, 15 s, A3, IP54, 2-way, ODF 42-42 mm, Kvs 8 m³/h, Brass
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
2.6 VA
Connection Supply Control
Cables not included in scope of delivery; use Belimo cables Z-C24X3R.. only
Control type
MP-Bus
Protection category
IP54
Pattern
2-way
kvs
8 m³/h
Fluid
HFC, HFO, R290
Flow temperature
-20...70°C [-4...158°F]
Flow temperature note
mit ZCQ-E 70...120°C [158...248°F]
Differential pressure
∆pmax 3500 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A