JRCA-S2-T



Learn more
Back to product category
JRCA-S2-T

JRCA-S2-T

Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals

The ZJR.. / ZPR.. accessory is required for mounting on butterfly valves. Please also order!
See "Mechanical accessories"

List price
952,00 €
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
  • Product videos
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
Success Stories
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
ZJR01

ZJR01

Position indicator and tappet shaft, F07, square 45° offset, SW 17, DN 125...150

List price: 135,00 €
Your price: ...
Add to Project List
ZJR03

ZJR03

Position indicator and tappet shaft, F05, square 45° offset, SW 14, DN 50...100

List price: 135,00 €
Your price: ...
Add to Project List
ZJR20

ZJR20

Hand crank for JR actuator

List price: 18,30 €
Your price: ...
Add to Project List
ZPR02

ZPR02

Tappet shaft, F07, square 45° offset, SW 17

List price: 58,50 €
Your price: ...
Add to Project List
ZPR05

ZPR05

Retrofit adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 17

List price: 363,00 €
Your price: ...
Add to Project List
ZPR06

ZPR06

Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 14

List price: 363,00 €
Your price: ...
Add to Project List
ZPR08

ZPR08

Adapter kit with spacer ring, F07, square 45° offset, SW 17

List price: 98,20 €
Your price: ...
Add to Project List
ZPR09

ZPR09

Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 14

List price: 363,00 €
Your price: ...
Add to Project List
ZPR10

ZPR10

Retrofit adapter kit, F05/F07/F10 (incl. screws F05), flat head/square, SW 14

List price: 363,00 €
Your price: ...
Add to Project List
ZPR11

ZPR11

Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 18

List price: 363,00 €
Your price: ...
Add to Project List
ZPR12

ZPR12

Retrofit adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 16

List price: 363,00 €
Your price: ...
Add to Project List
ZPR13

ZPR13

Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 11

List price: 363,00 €
Your price: ...
Add to Project List
ZPR14

ZPR14

Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 12.7

List price: 363,00 €
Your price: ...
Add to Project List
ZPR15

ZPR15

Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 11

List price: 363,00 €
Your price: ...
Add to Project List
ZPR16

ZPR16

Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 13

List price: 363,00 €
Your price: ...
Add to Project List
ZRI-001

ZRI-001

Spacer ring, F04/F05, Height 22 mm

List price: 134,00 €
Your price: ...
Add to Project List
ZRI-002

ZRI-002

Spacer ring, F05/F07, Height 23.5 mm

List price: 146,00 €
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 101,00 €
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 33,80 €
Your price: ...
Add to Project List
Product videos

How-To: Commissioning 2-way open/close BFV

Play now Share via email

Butterfly valves for control applications

Play now Share via email

How-To: Wiring JR actuators for IP66/67 & NEMA4X

Play now Share via email

Product Launch – New Generation Butterfly Control Valve

Play now Share via email

How-To: Replacing DR with JR actuator – Open/Close Wiring

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
20 W
Power consumption (holding)
7 W
Power Consumption For Wire Sizing
with 24 V 20 VA / with 240 V 55 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Terminals 0.5...2.5 mm², copper conductors only
Connection Auxilary Switch
Terminals 0.5...2.5 mm², copper conductors only
Control type
  • Open/close
  • 3-point
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X