3. Vodne lopute

D6700NL



Learn more
Back to product category
D6700NL

D6700NL

Butterfly valve, 2-way, DN 700, Lug types PN 16, ps 1600 kPa, Kvs 11760 m³/h, Kvmax 42800 m³/h, Fluid temperature -10...120°C [14...248°F]

Please contact your local Belimo representative for ordering.
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
Suitable actuators for Requesting actuators for D6700NL
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
    ZD6N-S700

    ZD6N-S700

    Worm gear for butterfly valves DN 700

    List price: 2.120,00 €
    Your price: ...
    Add to Project List
    ZSY-903

    ZSY-903

    Mounting/adapter kit for BFV D6700N/NL + SY12

    List price: 1.119,00 €
    Your price: ...
    Add to Project List
    Product videos

    Butterfly valves and actuators

    Play now Share via email

    Butterfly valves for control applications

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    kvs
    11760 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A