2. Pogoni
  3. Hitri pogoni

NKQ24A-MF



Learn more
Back to product category
NKQ24A-MF

NKQ24A-MF

Rotary actuator fail-safe, 6 Nm, AC/DC 24 V, MFT, 2...10 V, 4 s (4...20 s), IP54

List price
833,00 €
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
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

List price: 136,00 €
Your price: ...
Add to Project List
AH-25

AH-25

Actuator arm for standard shaft clamp (one-sided)

List price: 18,10 €
Your price: ...
Add to Project List
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

List price: 64,00 €
Your price: ...
Add to Project List
ZG-NMA

ZG-NMA

Mounting kit for linkage operation for flat installation

List price: 70,80 €
Your price: ...
Add to Project List

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: 76,30 €
Your price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: 102,00 €
Your price: ...
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 125,00 €
Your price: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 125,00 €
Your price: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 125,00 €
Your price: ...
Add to Project List
CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 136,00 €
Your price: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: 164,00 €
Your price: ...
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: 164,00 €
Your price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: 117,00 €
Your price: ...
Add to Project List
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 319,00 €
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
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH

List price: 389,00 €
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 101,00 €
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 33,80 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
11 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
22 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
6 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Direction of rotation (fail-safe)
Selectable with switch 0...100%
Manual override
With push-button
Angle of rotation
95°
Running time (motor)
4 s / 90°
Running time motor variable
4...20 s
Running time (fail-safe)
4 s
Mechanical interface
Universal shaft clamp 8...26.7 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
-30...50°C [-22...122°F]