2. Pogoni
  3. Linearni pogoni

SHQ24A-MF100



Learn more
Back to product category
SHQ24A-MF100

SHQ24A-MF100

Linear actuator, 200 N, AC/DC 24 V, MFT, 2...10 V, 7 s (7...30 s / 100 mm), Stroke 100 mm, IP54

List price
509,00 €
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
Z-AS1

Z-AS1

End stop kit, for SH..
Multipack 20 pcs.

List price: 102,00 €
Your price: ...
Add to Project List
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

List price: 21,70 €
Your price: ...
Add to Project List
Z-KS1

Z-KS1

Coupling piece M8

List price: 65,50 €
Your price: ...
Add to Project List

Electrical accessory

CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 136,00 €
Your price: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: 164,00 €
Your price: ...
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: 164,00 €
Your price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: 117,00 €
Your price: ...
Add to Project List
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 319,00 €
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
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH

List price: 389,00 €
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
13 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
23 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Force
200 N
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch
Manual override
With push-button, can be locked
Stroke
100 mm
Running time (motor)
7 s / 100 mm
Running time motor variable
7...30 s / 100 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
-30...40°C [-22...104°F]