BKN230-24-MOD
Communication and power supply unit for fire damper actuators 24 V with connector
- List price
- 463,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Electrical accessory
BAT72
Thermoelectric tripping device with test button, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm
List price: 105,00 €
Your price: ...
BAT72/9
Thermoelectric tripping device with test button, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 90 mm
List price: 104,00 €
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 3 W
- Power Consumption For Wire Sizing
- 14 VA
- Control type
-
- BACnet MS/TP
- Modbus RTU
- Protection category
- IP40
- Ambient Tempreture
- -20...50°C [-4...122°F]