NKQ24A-SR
Rotary actuator fail-safe, 6 Nm, AC/DC 24 V, 2...10 V, 4 s, IP54
- Kataloška cena
- 706,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Dodaci
- Detalji
Downloads
Dodaci
Mechanical accessory
Detalji
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 11 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 22 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 6 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch 0/1
- Direction of rotation (fail-safe)
- Selectable with switch 0...100%
- Manual override
- With push-button
- Angle of rotation
- 95°
- Running time (motor)
- 4 s / 90°
- Running time (fail-safe)
- 4 s
- Mechanical interface
- Universal shaft clamp 8...26.7 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...50°C [-22...122°F]