2. Ventili
  3. Ventili za pitku vodu

R250PW-S



Learn more
Back to product category
R250PW-S

R250PW-S

Open/close ball valve for potable water applications, 2-way, DN 50, Internal thread, Rp 2", PN 25, ps 1000 kPa, Kvs 150 m³/h, Fluid temperature 5...100°C [41...212°F]

Kataloška cena
382,00 €
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
  • Actuator selection
  • Downloads
  • Detalji
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for R250PW-S
Može se konfigurisati
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?

    Downloads

    Documentation

    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • View now

    Tender Texts

    • View now

    CAD / BIM

    CAD Data 3D

    • Download

    BIM / Revit

    • View now
    • Download
    • Download

    Data for planners

    • View now

    CAD download / 3D viewer

    • View now

    MagiCAD Cloud

    • View now

    Hydronic Schemes

    • Download
    0 item(s) selected
    Download selected Share selected via email Add selected to download folder Go to download folder
    Detalji

    Specifikacije

    Pattern
    2-way
    kvs
    150 m³/h
    Potable water certificate
    • ACS
    • DVGW
    • WRAS
    • ÜA
    Fluid
    Potable water
    Flow temperature
    5...100°C [41...212°F]
    Close-off pressure
    1600 kPa
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread