2. Ventili
  3. Regulacioni ventili

H713R



Learn more
Back to product category
H713R

H713R

Globe valve, 3-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 1.6 m³/h, Fluid temperature -10...120°C [14...248°F]

Kataloška cena
341,00 €
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
  • Actuator selection
  • Downloads
  • Dodaci
  • Detalji
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for H713R
Može se konfigurisati
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    Hydronic Schemes
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
    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    List price: 147,00 €
    Vaša cena: ...
    Add to Project List
    Detalji

    Specifikacije

    Pattern
    3-way
    kvs
    1.6 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow temperature note
    At a fluid temperature of -10...2°C, a stem heater is needed.
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: Linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value