2. Senzori / merila
  3. Dodaci

EXT-AC-L250



Back to product category
EXT-AC-L250

EXT-AC-L250

Airflow volume probe 250 mm for rectangular duct, min. 2 m/s, Probe length 250 mm

Kataloška cena
108,00 €
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
  • Dodaci
  • Detalji
Downloads

Documentation

  • Download
  • Download
  • View now

Tender Texts

  • View now
  • Download
  • Download

CAD / BIM

Data for planners

  • View now

Success Stories

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Dodaci

Mechanical accessory

EXT-AC-2X-1M-TUBE

EXT-AC-2X-1M-TUBE

Tube 1000 mm for airflow volume probe, Set of 2 pcs.

List price: 9,30 €
Vaša cena: ...
Add to Project List
EXT-AC-2X-T-PCS444

EXT-AC-2X-T-PCS444

T-piece for airflow volume probe, Set of 2 pcs.

List price: 8,00 €
Vaša cena: ...
Add to Project List
Detalji

Specifikacije

Probe length
250 mm