2. Pokretači
  3. Linearni pokretači

SH230A300



Learn more
Back to product category
SH230A300

SH230A300

Linear actuator, 450 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 300 mm, IP54

Kataloška cena
285,00 €
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
Z-AS1

Z-AS1

End stop kit, for SH..
Multipack 20 pcs.

List price: 102,00 €
Vaša cena: ...
Add to Project List
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

List price: 21,70 €
Vaša cena: ...
Add to Project List
Z-KS1

Z-KS1

Coupling piece M8

List price: 65,50 €
Vaša cena: ...
Add to Project List
Detalji

Specifikacije

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
7 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Force
450 N
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
selectable with switch 0 (extended) / 1 (retracted)
Manual override
With push-button, can be locked
Stroke
300 mm
Running time (motor)
150 s / 100 mm