2. Pokretači
  3. Pokretači bez zaštitne funkcije

GM24A-TP



Learn more
Back to product category
GM24A-TP

GM24A-TP

Rotary actuator, 40 Nm, AC/DC 24 V, Open/close, 150 s, IP54, Terminals

Please contact your local Belimo representative for ordering.
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
Z-GMA

Z-GMA

Baseplate extension for GM..A to GM..

List price: 12,60 €
Vaša cena: ...
Add to Project List
AH-GMA

AH-GMA

Actuator arm for standard shaft clamp

List price: 29,70 €
Vaša cena: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 23,70 €
Vaša cena: ...
Add to Project List
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm

List price: 34,90 €
Vaša cena: ...
Add to Project List
Z-ARS230

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

List price: 74,00 €
Vaša cena: ...
Add to Project List
Z-PI

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

List price: 66,00 €
Vaša cena: ...
Add to Project List
Z-TP

Z-TP

Terminal protection IP54
Multipack 20 pcs.

List price: 266,00 €
Vaša cena: ...
Add to Project List
ZG-GMA

ZG-GMA

Mounting kit for linkage operation for flat installation

List price: 97,30 €
Vaša cena: ...
Add to Project List

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: 76,30 €
Vaša cena: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: 102,00 €
Vaša cena: ...
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 125,00 €
Vaša cena: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 125,00 €
Vaša cena: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 125,00 €
Vaša cena: ...
Add to Project List
Detalji

Specifikacije

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Terminals 4 mm² (cable ø4...10 mm, 3-wire)
Torque
40 Nm
Control type
Open/close
Direction Of Motion Motor
selectable with switch 0 (ccw rotation) / 1 (cw rotation)
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
150 s / 90°
Mechanical interface
Universal shaft clamp reversible 12...26.7 mm